TAYMAC
WI-R
WI-R

1-Gang Metal Wallplate, Standard, Decorator, Ivory Smooth

Brand:

TayMac

Catalog ID:

WI-R

1-Gang Metal Wallplate, Standard, Decorator, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WI-R

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Decorator/Rocker

UPC

092326180924

Dimensions

Dimensions

0.17 in x 2.75 in x 4.5 in

Height

4.5 in

Length

0.17 in

Weight

0.093 lb

Width

2.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity