TAYMAC
WJTW-R
WJTW-R

1-Gang Metal Wallplate, Jumbo, Decorator, White Textured

Brand:

TayMac

Catalog ID:

WJTW-R

1-Gang Metal Wallplate, Jumbo, Decorator, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WJTW-R

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

1-Gang

Size

Jumbo

Style

Decorator/Rocker

UPC

092326117166

Dimensions

Dimensions

0.17 in x 3.52 in x 5.52 in

Height

5.52 in

Length

0.17 in

Weight

0.154 lb

Width

3.52 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

20

Pallet Quantity

Resources and downloads