TAYMAC
WMTW-R
WMTW-R
WMTW-R_angle
WMTW-R_side1

1-Gang Metal Wallplate, Maxi, Decorator, White Textured

Brand:

TayMac

Catalog ID:

WMTW-R

1-Gang Metal Wallplate, Maxi, Decorator, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WMTW-R

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

1-Gang

Size

Maxi

Style

Decorator/Rocker

UPC

092326181273

Dimensions

Dimensions

0.19 in x 3.5 in x 5 in

Height

5 in

Length

0.19 in

Weight

0.13 lb

Width

3.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity