WMW-SR2
WMW-SR2

Single Receptacle 1.4 in Hole, Metal Wallplate, Maxi, Decorator, White Smooth

Brand:

TayMac

Catalog ID:

WMW-SR2

Single Receptacle 1.4 in Hole, Metal Wallplate, Maxi, Decorator, White Smooth

  • Easily primed and painted to match or complement walls
  • Won't bow, crack or distort during installation
  • Premium North American powder coat
  • Includes screw(s) in matching finish

Product details

General

Application
Designed for use in home, commercial and industrial settings for enhanced durability and appearance.
Color
White
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Style
Receptacle 1.40 in Hole
UPC
050169917640

Dimensions

Dimensions
0.19 in x 2.76 in x 5 in
Height
5 in
Length
0.19 in
Weight
0.126 lb
Width
2.76 in

Logistics

Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800