TAYMAC
WSS-B
WSS-B

1-Gang Metal Wallplate, Standard, Blank, Stainless Steel

Brand:

TayMac

Catalog ID:

WSS-B

1-Gang Metal Wallplate, Standard, Blank, Stainless Steel

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WSS-B

Color

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Blank

UPC

092326180009

Dimensions

Dimensions

0.18 in x 2.75 in x 4.5 in

Height

4.5 in

Length

0.18 in

Weight

0.082 lb

Width

2.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

250

Minimum Pack Quantity

10

Pallet Quantity