WSS-C
WSS-C

1-Gang Metal Wallplate, Standard, Communication, Stainless Steel

Brand:

TayMac

Catalog ID:

WSS-C

1-Gang Metal Wallplate, Standard, Communication, Stainless Steel

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
Stainless Steel
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Communication
UPC
092326181532

Dimensions

Dimensions
0.17 in x 2.76 in x 4.5 in
Height
4.5 in
Length
0.17 in
Weight
0.112 lb
Width
2.76 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
250
Minimum Pack Quantity
10
Pallet Quantity
6250