TAYMAC
WSS-TR
WSS-TR

2-Gang Metal Wallplate, Standard, Toggle/Decorator, Stainless Steel

Brand:

TayMac

Catalog ID:

WSS-TR

2-Gang Metal Wallplate, Standard, Toggle/Decorator, Stainless Steel

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WSS-TR

Color

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Material

Metal

Number of Gang(s)

2-Gang

Size

Standard

Style

Toggle Decorator/Rocker

UPC

092326180030

Dimensions

Dimensions

0.17 in x 4.58 in x 4.52 in

Height

4.52 in

Length

0.17 in

Weight

0.108 lb

Width

4.58 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

150

Minimum Pack Quantity

10

Pallet Quantity