TAYMAC
WTI-TD
WTI-TD

2-Gang Metal Wallplate, Standard, Toggle/Duplex, Ivory Textured

Brand:

TayMac

Catalog ID:

WTI-TD

2-Gang Metal Wallplate, Standard, Toggle/Duplex, Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WTI-TD

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Size

Standard

Style

Toggle Duplex

UPC

092326117135

Dimensions

Dimensions

0.17 in x 4.56 in x 4.51 in

Height

4.51 in

Length

0.17 in

Weight

0.174 lb

Width

4.56 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity