TAYMAC
WW-SR2
WW-SR2

1-Gang Metal Wallplate, Standard, Single Receptacle 1.40 in., White Smooth

Brand:

TayMac

Catalog ID:

WW-SR2

1-Gang Metal Wallplate, Standard, Single Receptacle 1.40 in., White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WW-SR2

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Single Receptacle 1.4 in

UPC

092326116947

Dimensions

Dimensions

0.17 in x 2.76 in x 4.51 in

Height

4.51 in

Length

0.17 in

Weight

0.11 lb

Width

2.76 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity