Outdoor Comforts® Series, Weatherproof Deck Outlet Cover, White
Image of DOC320W Outdoor Comforts® Series, Weatherproof Deck Outlet Cover, White

Outdoor Comforts® Series, Weatherproof Deck Outlet Cover, White

$58.36 USD

Brand: TayMac

Catalog ID: DOC320W

Collection name: Outdoor Comforts®

Outdoor Comforts® Weatherproof Deck Outlet Cover, White

Place power where you need it! Provides safe, code-compliant way to add an outlet to raised outdoor floors. Suitable for lights, fans, device chargers and other electric appliances. Protects from water spray, rain or snow. Cost effective upgrade for today’s outdoor living.

  • Provides convenient power access on raised wood or composite decks and porches
  • Low profile design meets ADA standards, includes beveled edge and slip-resistant texture
  • Heavy duty UV-resistant polycarbonate for durability even in harsh environments
  • Cord hooks hold two power cords in place, including most 16 gauge grounded extension cords
  • Fits standard duplex, decorator and GFCI receptacles
  • Rain chamber and "drip loop" design provide two levels of in-use protection
  • Pre-attached weatherproof gasket keeps water from entering around the self-closing lid

General

Application

  • Outdoor
  • In Use

Catalog Number

DOC320W

Color

White

Construction

Nonmetallic

Installation Type

Raised Platform (Deck)

Material

Polycarbonate

Number of Gang(s)

1-Gang

Series

Outdoor Comforts® Series

UPC

050169996911

Dimensions

Cubic Capacity

175.6734 cu.in

Depth

3.02 in

Height

7 in

Package Height

8.502 in

Package Length

3.3 in

Package Weight

1.262 lb

Package Width

7.125 in

Width

8.31 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Packaging Type

Box

Pallet Quantity

256

Standard Package

1