Outdoor Comforts® Series, Weatherproof Deck Outlet Cover & GFCI Kit, White
Image of DOCK320W Outdoor Comforts® Series, Weatherproof Deck Outlet Cover & GFCI Kit, White

Outdoor Comforts® Series, Weatherproof Deck Outlet Cover & GFCI Kit, White

$76.68 USD

Brand: TayMac

Catalog ID: DOCK320W

Collection name: Outdoor Comforts®

Outdoor Comforts® Weatherproof Deck Outlet Cover & GFCI Kit, White

Place power where you need it! Provides safe, code-compliant way to add an outlet to raised outdoor floors.

  • One weather/tamper resistant 15A GFCI receptacle
  • One weatherproof cover constructed of heavy-duty UV-resistant polycarbonate
  • One metal electrical box with ½” threaded outlets and gasket
  • Low profile design with beveled edge and slip-resistant texture meets
  • ADA standards
  • Rain chamber and “drip loop” design provide two levels of in-use protection
  • Pre-attached gasket keeps water from entering around self-closing lid
  • Cord hooks hold two power cords (up to 16 gauge) in place
  • For use on wood or composite raised decks and porches

General

Application

  • Outdoor
  • In Use

Catalog Number

DOCK320W

Color

White

Construction

Nonmetallic

Installation Type

Raised Platform (Deck)

Material

Polycarbonate

Number of Gang(s)

1-Gang

Series

Outdoor Comforts® Series

UPC

050169995433

Dimensions

Cubic Capacity

311.2095 cu.in

Depth

5.35 in

Height

7 in

Package Height

3.5 in

Package Length

9.75 in

Package Weight

2.299 lb

Package Width

7.2 in

Width

8.31 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

192

Standard Package

4