Brand: TayMac
Catalog ID: MG500GS
Application
Catalog Number
MG500GS
Color
Gray
Construction
Nonmetallic
Cover Type
Expandable;In-Use
Installation Type
Kits
Material Type
Non-metallic
Number of Gang(s)
1-Gang
Type
UPC
050169965009
Cubic Capacity
73.6866 cu.in
Depth
3 in
Dimensions
1.527 in x 4.02 in x 6.11 in
Height
6.11 in
Length
1.527 in
Weight
0.663 lb
Width
4.02 in
Certified Listed
UL Listed
Compliance
Extra-Duty
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
6
Pallet Quantity
1134