


Brand: TayMac
Catalog ID: MD450G

Application
In Use
Catalog Number
MD450G
Color
Gray
Construction
Nonmetallic
Cover Included
Yes
Cover Type
Expandable;In-Use
Installation Type
Kits
Material
Polycarbonate
Material Type
Non-metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Product Family
Cover Combos and Complete Kits
Product Type
Weatherproof
Toggle Switch
No
Type
Cover
UPC
050169986332
Weather Resistant
Yes
Cubic Capacity
67.54605 cu.in
Depth
2.75 in
Dimensions
1.25 in x 4.02 in x 6.11 in
Height
6.11 in
Length
1.25 in
Weight
0.531 lb
Width
4.02 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
8
Packaging Type
Shrink
Pallet Quantity
1344
Standard Package
4