1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Clear
Image of MM710C 1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Clear
Image of MM710C 1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Clear
play
3D View
play
360 View
+3
Image of MM710C 1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Clear

1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Clear

Brand: TayMac

Catalog ID: MM710C

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Jumbo, 4.75 in. deep

General

Application

In Use

Catalog Number

MM710C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Type

Cover

UPC

092326104272

Dimensions

Actual Depth

5.38 in

Cubic Capacity

111.76 cu.in

Depth

5.08 in

Height

5.5 in

Package Height

5.5 in

Package Length

5.38 in

Package Weight

0.61 lb

Package Width

4 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Packaging Type

Shrinkwrap

Pallet Quantity

480

Standard Package

5