Image of MM710G 1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Gray

1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MM710G

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Jumbo, 4.75 in. deep

General

Application

In Use

Catalog Number

MM710G

Color

Gray

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326104289

Dimensions

Actual Depth

5.38 in

Cubic Capacity

111.76 cu.in

Depth

5.08 in

Height

5.5 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Packaging Type

Shrinkwrap

Pallet Quantity

480

Standard Package

5