TAYMAC
1-Gang, MASQUE® Series, 2000 Wallplate, 3-Toggle, White
Image of 4440W 1-Gang, MASQUE® Series, 2000 Wallplate, 3-Toggle, White

1-Gang, MASQUE® Series, 2000 Wallplate, 3-Toggle, White

Brand: TayMac

Catalog ID: 4440W

Collection name: MASQUE®

3-Gang MASQUE® 2000 Wallplate, 3-Toggle, White

  • Achieve fantastic colors - MASQUE® 2000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Includes screw(s) in matching finish

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

4440W

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Plastic

Number of Gang(s)

3-Gang

Series

MASQUE® Series

Sub Brand

MASQUE® 2000 Series

UPC

092326101363

Wall Plate Opening

Toggle

Dimensions

Dimensions

0.31 in x 6.6 in x 4.75 in

Height

4.75 in

Length

0.31 in

Weight

0.2 lb

Width

6.6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3200