1-Gang, MASQUE® Series, 2000 Wallplate, Duplex, White
Image of 2000W 1-Gang, MASQUE® Series, 2000 Wallplate, Duplex, White
Image of 2000W 1-Gang, MASQUE® Series, 2000 Wallplate, Duplex, White
play
3D View
play
360 View
+4
MASQUE® Wallplates

1-Gang, MASQUE® Series, 2000 Wallplate, Duplex, White

Brand: TayMac

Catalog ID: 2000W

1-Gang MASQUE® 2000 Wallplate, Duplex, White

  • Achieve fantastic colors - MASQUE® 2000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Includes screw(s) in matching finish

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

2000W

Color

White

Finish Type

Textured

Material

Plastic

Number of Gang(s)

1-Gang

Product Family

Non-Metallic

Product Type

Wallplates

Series

MASQUE® Series

Sub Brand

2000 Series

UPC

092326101868

Wall Plate Opening

Grounded Duplex

Dimensions

Dimensions

0.21 in x 2.93 in x 4.75 in

Height

4.75 in

Length

0.21 in

Weight

0.066 lb

Width

2.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

9800