TAYMAC
1-Gang, MASQUE® Series, 2000 Wallplate, Toggle Cover, White
Image of 5070W 1-Gang, MASQUE® Series, 2000 Wallplate, Toggle Cover, White
Image of 5070W 1-Gang, MASQUE® Series, 2000 Wallplate, Toggle Cover, White
play
3D View
play
360 View
+5
MASQUE® Wallplates

1-Gang, MASQUE® Series, 2000 Wallplate, Toggle Cover, White

Brand: TayMac

Catalog ID: 5070W

1-Gang MASQUE® 2000 Wallplate, Toggle Cover, White

TayMac® MASQUE® 2000 Series Cover wall plates are designed for residential and commercial use. The wall plates provide enhanced aesthetics and durability. Includes screws in matching finish.

  • Achieve fantastic colors - MASQUE® 2000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Includes screw(s) in matching finish

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

5070W

Color

White

Finish Type

Textured

Material

Plastic

Number of Gang(s)

1-Gang

Product Family

Non-Metallic

Product Type

Wallplates

Series

MASQUE® Series

Sub Brand

MASQUE® 2000 Series

UPC

092326104425

Wall Plate Opening

Toggle

Dimensions

Dimensions

0.902 in x 2.925 in x 4.748 in

Height

4.748 in

Length

0.902 in

Weight

0.079 lb

Width

2.925 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4900