TAYMAC
1-Gang, MASQUE® Series, Decorator Cover, Duplex, White
Image of 2500W 1-Gang, MASQUE® Series, Decorator Cover, Duplex, White

1-Gang, MASQUE® Series, Decorator Cover, Duplex, White

Brand: TayMac

Catalog ID: 2500W

1-Gang MASQUE® Decorator Cover, Duplex, White

  • No re-wire required
  • Completely covers old outdated outlets and switches
  • Polycarbonate material resists wear and tear
  • Won't crack or distort during installation
  • Includes screw(s) in matching finish

General

Application

Improve the appearance of any room in seconds, creating a dsigner look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

2500W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Number of Gang(s)

1-Gang

Series

MASQUE®

Sub Brand

Decorator Cover

UPC

092326101776

Dimensions

Dimensions

0.32 in x 3.19 in x 5 in

Height

5 in

Length

0.32 in

Weight

0.078 lb

Width

3.19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

9800