1-Gang, MASQUE® Series, Decorator Cover, Toggle, White
Image of 2570W 1-Gang, MASQUE® Series, Decorator Cover, Toggle, White
Image of 2570W 1-Gang, MASQUE® Series, Decorator Cover, Toggle, White
play
MASQUE® Wallplates
Image of 2570W 1-Gang, MASQUE® Series, Decorator Cover, Toggle, White

1-Gang, MASQUE® Series, Decorator Cover, Toggle, White

Brand: TayMac

Catalog ID: 2570W

1-Gang MASQUE® Decorator Cover, Toggle, White.

  • No re-wire required
  • Completely covers old outdated outlets and switches
  • Polycarbonate material resists wear and tear
  • Won't crack or distort during installation
  • Includes screw(s) in matching finish

General

Application

Improve the appearance of any room in seconds, creating a designer look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

2570W

Color

White

Material

PVC

Number of Gang(s)

1-Gang

Product Family

Non-Metallic

Product Type

Wallplates

Series

MASQUE® Series

Sub Brand

Decorator Cover®

UPC

092326100564

Wall Plate Opening

Toggle

Dimensions

Dimensions

0.32 in x 2.93 in x 4.75 in

Height

4.75 in

Length

0.32 in

Weight

0.1 lb

Width

2.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4900