TAYMAC
1-Gang, MASQUE® Series, Duplex Jumbo Wall Plate, Light Almond
Image of 2520LA 1-Gang, MASQUE® Series, Duplex Jumbo Wall Plate, Light Almond

1-Gang, MASQUE® Series, Duplex Jumbo Wall Plate, Light Almond

Brand: TayMac

Catalog ID: 2520LA

1-Gang MASQUE® Duplex Jumbo Wall Plate, Light Almond

  • Completely covers old, outdated outlets and switches
  • Jumbo size - easily hides excessive paint edge buidup from years of paint over
  • Saves time and money
  • Contemporary look with smooth finish for easy cleaning
  • Unbreakable PVC won't crack or distort during installation and holds up to wear and tear
  • Includes screw(s) in matching finish

General

Application

Improve the appearance of any room in seconds, creating a designer look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

2520LA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Number of Gang(s)

1-Gang

Series

MASQUE®

Style

Vintage Duplex

Sub Brand

Decorator Cover

UPC

050169997505

Dimensions

Dimensions

.27 in x 3.19 in x 5.0 in

Height

5 in

Length

.27 in

Package Height

6.875 in

Package Length

.356 in

Weight

.074 lb

Width

3.19 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

9800