




Brand: TayMac
Catalog ID: 2520W
Application
Improve the appearance of any room in seconds, creating a designer look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.
Catalog Number
2520W
Color
White
Material
PVC
Number of Gang(s)
1-Gang
Product Type
Wallplates
Series
MASQUE® Series
Sub Brand
Decorator Cover
UPC
050169997499
Dimensions
.27 in x 3.19 in x 5.0 in
Height
5 in
Length
.27 in
Package Height
6.875 in
Package Length
.356 in
Weight
.073 lb
Width
3.19 in
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
9800