TAYMAC
1-Gang Metal Wallplate, Jumbo, 1-Toggle, White Smooth
Image of WJW-T 1-Gang Metal Wallplate, Jumbo, 1-Toggle, White Smooth
Image of WJW-T 1-Gang Metal Wallplate, Jumbo, 1-Toggle, White Smooth
play
3D View
play
360 View
+3
Image of WJW-T 1-Gang Metal Wallplate, Jumbo, 1-Toggle, White Smooth

1-Gang Metal Wallplate, Jumbo, 1-Toggle, White Smooth

Brand: TayMac

Catalog ID: WJW-T

1-Gang Metal Wallplate, Jumbo, 1-Toggle, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WJW-T

Color

White

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Product Family

Metallic Jumbo

Product Type

Wallplates

Size

Jumbo

Style

Toggle

UPC

092326181020

Dimensions

Dimensions

0.17 in x 3.52 in x 5.52 in

Height

5.52 in

Length

0.17 in

Package Height

5.79 in

Package Length

4.33 in

Package Weight

3.726 lb

Package Width

3.78 in

Size

Jumbo

Weight

0.181 lb

Width

3.52 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

20

Pallet Quantity

6000