


Brand: TayMac
Catalog ID: WJTI-D
Catalog Number
WJTI-D
Color
Ivory
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Jumbo
Product Type
Wallplates
Size
Jumbo
Style
Duplex
UPC
092326181082
Dimensions
0.17 in x 3.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Package Height
5.79 in
Package Length
4.33 in
Package Weight
3.285 lb
Package Width
3.78 in
Size
Jumbo
Weight
0.159 lb
Width
3.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6000