Brand: TayMac
Catalog ID: WMI-R
Catalog Number
WMI-R
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Decorator/Rocker
UPC
092326114479
Dimensions
0.11 in x 3.51 in x 4.99 in
Height
4.99 in
Length
0.11 in
Weight
0.13 lb
Width
3.51 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800