


Brand: TayMac
Catalog ID: WMTI-D
Catalog Number
WMTI-D
Color
Ivory
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi
Style
Duplex
UPC
092326180504
Dimensions
0.17 in x 3.5 in x 5 in
Height
5 in
Length
0.17 in
Package Height
5.28 in
Package Length
5.31 in
Package Weight
3.66 lb
Package Width
3.78 in
Size
Maxi
Weight
0.141 lb
Width
3.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800