TAYMAC
1-Gang Metal Wallplate, Princess, Duplex, Ivory Smooth
Image of WRI-D 1-Gang Metal Wallplate, Princess, Duplex, Ivory Smooth

1-Gang Metal Wallplate, Princess, Duplex, Ivory Smooth

Brand: TayMac

Catalog ID: WRI-D

1-Gang Metal Wallplate, Princess, Duplex, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRI-D

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Size

Princess

Style

Duplex

UPC

092326116244

Dimensions

Dimensions

0.14 in x 4.56 in x 5 in

Height

5 in

Length

0.14 in

Package Height

5.28 in

Package Length

5.31 in

Package Weight

2.359 lb

Package Width

3.03 in

Size

Princess

Weight

0.227 lb

Width

4.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

7000