


Brand: TayMac
Catalog ID: WRI-D
Catalog Number
WRI-D
Color
Ivory
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Princess
Style
Duplex
UPC
092326116244
Dimensions
0.14 in x 4.56 in x 5 in
Height
5 in
Length
0.14 in
Package Height
5.28 in
Package Length
5.31 in
Package Weight
2.359 lb
Package Width
3.03 in
Size
Princess
Weight
0.227 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000