Brand: TayMac
Catalog ID: WRW-D
Catalog Number
WRW-D
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Princess
Style
Duplex
UPC
092326180313
Dimensions
0.17 in x 2.75 in x 5 in
Height
5 in
Length
0.17 in
Weight
0.108 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000