


Brand: TayMac
Catalog ID: WRTW-T
Catalog Number
WRTW-T
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Princess
Style
Toggle
UPC
092326181433
Dimensions
0.15 in x 2.76 in x 5 in
Height
5 in
Length
0.15 in
Package Height
5.28 in
Package Length
5.3 in
Package Weight
2.998 lb
Package Width
3.03 in
Size
Princess
Weight
0.115 lb
Width
2.76 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000