TAYMAC
1-Gang Metal Wallplate, Standard, Communication, Stainless Steel
Image of WSS-C 1-Gang Metal Wallplate, Standard, Communication, Stainless Steel
Image of WSS-C 1-Gang Metal Wallplate, Standard, Communication, Stainless Steel
Image of WSS-C 1-Gang Metal Wallplate, Standard, Communication, Stainless Steel

1-Gang Metal Wallplate, Standard, Communication, Stainless Steel

Brand: TayMac

Catalog ID: WSS-C

1-Gang Metal Wallplate, Standard, Communication, Stainless Steel

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WSS-C

Color

Stainless Steel

Material

Metal

Number of Gang(s)

1-Gang

Product Family

Metallic Standard

Product Type

Wallplates

Size

Standard

Style

Communication

UPC

092326181532

Dimensions

Dimensions

0.17 in x 2.76 in x 4.5 in

Height

4.5 in

Length

0.17 in

Package Height

5.12 in

Package Length

3.15 in

Package Weight

1.19 lb

Package Width

2.36 in

Size

Standard

Weight

0.112 lb

Width

2.76 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

250

Minimum Pack Quantity

10

Pallet Quantity

6250