


Brand: TayMac
Catalog ID: WW-D
Catalog Number
WW-D
Color
White
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
Duplex
UPC
092326180573
Dimensions
0.17 in x 2.75 in x 4.5 in
Height
4.5 in
Length
0.17 in
Package Height
4.69 in
Package Length
5.31 in
Package Weight
2.513 lb
Package Width
3.03 in
Size
Standard
Weight
0.11 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000