
Brand: TayMac
Catalog ID: WE-T
Catalog Number
WE-T
Color
Red
EU RoHS Indicator
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Emergency Toggle
UPC
092326181488
Dimensions
0.17 in x 2.75 in x 4.5 in
Height
4.5 in
Length
0.17 in
Package Height
4.69 in
Package Length
5.31 in
Package Weight
3.086 lb
Package Width
3.03 in
Size
Standard
Weight
0.119 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000