


Brand: TayMac
Catalog ID: WO-T
Catalog Number
WO-T
Color
Red
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
Oil Toggle
UPC
092326116145
Dimensions
0.125 in x 2.75 in x 4.5 in
Height
4.5 in
Length
0.125 in
Package Height
4.75 in
Package Length
3 in
Package Weight
3.1 lb
Package Width
5.325 in
Size
Standard
Weight
0.127 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
18200