TAYMAC
1-Gang Metal Wallplate, Standard, Single Receptacle 2.15 in., White Smooth
Image of WW1-2 1-Gang Metal Wallplate, Standard, Single Receptacle 2.15 in., White Smooth

1-Gang Metal Wallplate, Standard, Single Receptacle 2.15 in., White Smooth

Brand: TayMac

Catalog ID: WW1-2

1-Gang Metal Wallplate, Standard, Single Receptacle 2.15 in., White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WW1-2

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Receptacle 2.15 in

UPC

092326119658

Dimensions

Dimensions

0.17 in x 2.76 in x 4.51 in

Height

4.51 in

Length

0.17 in

Package Height

4.69 in

Package Length

5.31 in

Package Weight

2.359 lb

Package Width

3.03 in

Size

Standard

Weight

0.09 lb

Width

2.76 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

7000