


Brand: TayMac
Catalog ID: WSS-T
Catalog Number
WSS-T
Color
Stainless Steel
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
Toggle
UPC
092326180092
Dimensions
0.17 in x 2.76 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
5.12 in
Package Length
3.15 in
Package Weight
0.882 lb
Package Width
2.36 in
Size
Standard
Weight
0.082 lb
Width
2.76 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
250
Minimum Pack Quantity
10
Pallet Quantity
6250