TAYMAC
1-Gang Metal Wallplate, Standard, Toggle, White Textured
Image of WTW-T 1-Gang Metal Wallplate, Standard, Toggle, White Textured
Image of WTW-T 1-Gang Metal Wallplate, Standard, Toggle, White Textured
Image of WTW-T 1-Gang Metal Wallplate, Standard, Toggle, White Textured

1-Gang Metal Wallplate, Standard, Toggle, White Textured

Brand: TayMac

Catalog ID: WTW-T

1-Gang Metal Wallplate, Standard, Toggle, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WTW-T

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

1-Gang

Product Family

Metallic Standard

Product Type

Wallplates

Size

Standard

Style

Toggle

UPC

092326117265

Dimensions

Dimensions

0.17 in x 2.76 in x 4.51 in

Height

4.51 in

Length

0.17 in

Package Height

4.69 in

Package Length

5.31 in

Package Weight

3.064 lb

Package Width

3.03 in

Size

Standard

Weight

0.119 lb

Width

2.76 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

7000