1-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray
Image of SB550WH 1-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray

1-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray

Brand: TayMac

Catalog ID: SB550WH

1-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, White

The SB Series of rectangular outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. Available in gray, white or bronze colors in 1-Gang configuration. The outlet boxes are listed with UL and are NEC Compliant.

  • Superior commercial quality die cast metal construction
  • Premium powdercoat finish
  • Closure plugs, ground screw and mounting hardware included
  • Installation instructions included

General

Catalog Number

SB550WH

Color

White

Construction

Metallic

Material

Cast Metal

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

Five

Thread Size

1/2 in

Type

1-Gang

UPC

092326117418

Dimensions

Cubic Capacity

27.28077 cu.in

Depth

2.09 in

Height

4.58 in

Package Height

4.625 in

Package Length

2 in

Package Weight

0.653 lb

Package Width

2.75 in

Thread Size

1/2 in

Width

2.85 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

Five

Logistics

Carton Quantity

16

Packaging Type

Shrinkwrap

Pallet Quantity

2160