
Brand: TayMac
Catalog ID: SB475Z
The SB Series of rectangular outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. Available in gray, white or bronze colors in 1-Gang configuration. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
SB475Z
Color
Bronze
Construction
Metallic
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
Four
Thread Size
3/4 in
Type
1-Gang
UPC
092326114486
Cubic Capacity
27.28077 cu.in
Depth
2.09 in
Height
4.58 in
Package Height
4.58 in
Package Length
2.09 in
Package Weight
0.669 lb
Package Width
2.81 in
Thread Size
3/4 in
Width
2.85 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
Four
Carton Quantity
16
Packaging Type
Shrinkwrap
Pallet Quantity
2160