Image of SB475WH 1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, White
Image of SB475WH 1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, White
play
3D View
play
360 View
+2
Image of SB475WH 1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, White

1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, White

Brand: TayMac

Catalog ID: SB475WH

1-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, White

The SB Series of rectangular outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. Available in gray, white or bronze colors in 1-Gang configuration. The outlet boxes are listed with UL and are NEC Compliant.

  • Superior commercial quality die cast metal construction
  • Premium powdercoat finish
  • Closure plugs, ground screw and mounting hardware included
  • Installation instructions included

Product details

General

Catalog Number

SB475WH

Color

White

Construction

Metallic

Material

Cast Metal

Number of Gang(s)

1-Gang

Number Of Outlets

Four

Thread Size

3/4 in

Type

1-Gang

UPC

092326114493

Dimensions

Cubic Capacity

26.897882 cu.in

Depth

2.09

Height

4.58 in

Weight

0.669 lb

Width

2.81 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

16

Packaging Type

Shrink

Pallet Quantity

2160

Resources and downloads

Media

3D AR Model

360 View