
Brand: TayMac
Catalog ID: SB375S
The SB Series of rectangular outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. Available in gray, white or bronze colors in 1-Gang configuration. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
SB375S
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
Three
Thread Size
3/4 in
Type
1-Gang
UPC
092326110860
Cubic Capacity
27.28077 cu.in
Depth
2.09 in
Height
4.58 in
Package Height
4.58 in
Package Length
2.09 in
Package Weight
0.638 lb
Package Width
2.81 in
Thread Size
3/4 in
Width
2.85 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
Three
Carton Quantity
16
Minimum Pack Quantity
1
Packaging Type
Shrinkwrap
Pallet Quantity
2160