Brand: TayMac
Catalog ID: SD350Z
The SD Series of deep depth outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The SD Series of outlet boxes are available in three (3) or four (4) 1/2 inch or 3/4 inch hole configurations. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
SD350Z
Color
Bronze
Construction
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
Three
Type
1-gang, deep
UPC
092326112826
Cubic Capacity
33.968028 cu.in
Depth
2.63
Height
4.58 in
Weight
0.756 lb
Width
2.82 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
Three
Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
1350