TAYMAC
1-Gang Weatherproof Deep Box, Three 3/4 in. Threaded Outlets, White
Image of SD375WH 1-Gang Weatherproof Deep Box, Three 3/4 in. Threaded Outlets, White
Image of SD375WH 1-Gang Weatherproof Deep Box, Three 3/4 in. Threaded Outlets, White
play
3D View
play
360 View
+3
Image of SD375WH 1-Gang Weatherproof Deep Box, Three 3/4 in. Threaded Outlets, White

1-Gang Weatherproof Deep Box, Three 3/4 in. Threaded Outlets, White

Brand: TayMac

Catalog ID: SD375WH

1-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, White

The SD Series of deep depth outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The SD Series of outlet boxes are available in three (3) or four (4) 1/2 inch or 3/4 inch hole configurations. The outlet boxes are listed with UL and are NEC Compliant.

  • Superior commercial quality die cast metal construction
  • Premium powdercoat finish
  • Closure plugs, ground screw and mounting hardware included
  • Installation instructions included

General

Catalog Number

SD375WH

Color

White

Construction

Metallic

Material

Cast Metal

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

Three

Thread Size

3/4 in

Type

1-gang, deep

UPC

092326112857

Dimensions

Cubic Capacity

35.438895 cu.in

Depth

2.715 in

Height

4.58 in

Package Height

4.58 in

Package Length

2.63 in

Package Weight

0.798 lb

Package Width

2.82 in

Thread Size

3/4 in

Width

2.85 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

Three

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1350