
Brand: TayMac
Catalog ID: SE450S
The SE Series of extension rings are made of superior commercial quality die-cast metal construction with a premium powder coat finish. Options include four (4) 1/2 inch or 3/4 in holes or six (6) 1/2 inch or 3/4 inch holes. Closure plugs, ground screws and mounting hardware is included. Models are UL Listed, NEC Compliant and are NEC Compliant.
Application
Accessory
Catalog Number
SE450S
Color
Gray
Construction
Metallic
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
4
Thread Size
1/2 in
Type
Extension/Adapter
UPC
092326110945
Cubic Capacity
30.001785 cu.in
Depth
1.65 in
Height
5.21 in
Package Height
5.21 in
Package Length
1.65 in
Package Weight
0.567 lb
Package Width
3.49 in
Thread Size
1/2 in
Width
3.49 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
4
Carton Quantity
6
Packaging Type
Shrinkwrap
Pallet Quantity
1440
Standard Package
1