TAYMAC
1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear
Image of MM110C 1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear

1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear

Brand: TayMac

Catalog ID: MM110C

1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Includes attached gasket and mounting hardware
  • Horizontal or vertical device mount

General

Application

Flat

Catalog Number

MM110C

Color

Clear

Construction

Nonmetallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326100595

Dimensions

Actual Depth

1.55 in

Cubic Capacity

32.548608 cu.in

Depth

1.44 in

Height

5.54 in

Package Height

5.61 in

Package Length

1.55 in

Package Weight

0.328 lb

Package Width

4.08 in

Width

4.08 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1890

Standard Package

10