
Brand: TayMac
Catalog ID: MM110W
Application
Flat
Catalog Number
MM110W
Color
White
Construction
Nonmetallic
Cover Type
Blank/Flat
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Material Type
Non-metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326100618
Actual Depth
1.55 in
Cubic Capacity
32.548608 cu.in
Depth
1.44 in
Height
5.54 in
Package Height
3.81 in
Package Length
1.55 in
Package Weight
0.33 lb
Package Width
5.61 in
Width
4.08 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
1890
Standard Package
10