Image of ML450Z 1-Gang Weatherproof In-Use Cover, Expandable, Bronze
Image of ML450Z 1-Gang Weatherproof In-Use Cover, Expandable, Bronze
play
TAYMAC®: ML Series Expandable In-Use Covers
Image of ML450Z 1-Gang Weatherproof In-Use Cover, Expandable, Bronze
+2
Image of ML450Z 1-Gang Weatherproof In-Use Cover, Expandable, Bronze

1-Gang Weatherproof In-Use Cover, Expandable, Bronze

OR

Brand: TayMac

Catalog ID: ML450Z

1-Gang Weatherproof In-Use Cover, Expandable, Bronze

Product details

General

Application

In Use

Catalog Number

ML450Z

Color

Bronze

Construction

Nonmetallic

Cover Type

Expandable;In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326113113

Weather Resistant

Yes

Dimensions

Cubic Capacity

73.6866 cu.in

Depth

3 in

Height

6.11 in

Weight

0.41 lb

Width

4.02 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

1890

Standard Package

10

Resources and downloads

Media

Videos

play
TAYMAC®: ML Series Expandable In-Use Covers