1-Gang Weatherproof In-Use Cover, Expandable, Bronze
Image of ML450Z 1-Gang Weatherproof In-Use Cover, Expandable, Bronze

1-Gang Weatherproof In-Use Cover, Expandable, Bronze

Brand: TayMac

Catalog ID: ML450Z

1-Gang Weatherproof In-Use Cover, Expandable, Bronze

  • Design allows cover to expand from 1 in. to 3 in.
  • Ultra rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Vertical or horizontal device mount

General

Application

In Use

Catalog Number

ML450Z

Color

Bronze

Construction

Nonmetallic

Cover Type

Expandable;In-Use

EU RoHS Indicator

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326113113

Weather Resistant

Yes

Dimensions

Cubic Capacity

30.55 cu.in

Depth

1.25 in

Height

6.11 in

Package Height

6.11 in

Package Length

1.25 in

Package Weight

0.41 lb

Package Width

4.02 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1890

Standard Package

10