TAYMAC
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, White
Image of MM420W 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, White
Image of MM420W 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, White
play
3D View
play
360 View
+2
TAYMAC®: Weatherproof Extra Duty In-use Covers

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, White

Brand: TayMac

Catalog ID: MM420W

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, White

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab (1/4 in. shackle)
  • Extra Duty® rated
  • Horizontal or vertical mount

General

Application

In Use

Catalog Number

MM420W

Color

White

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Series

EXTRA DUTY® Series

Type

Cover

UPC

050169986486

Dimensions

Actual Depth

3.25 in

Cubic Capacity

80.703 cu.in

Depth

3.05 in

Height

5.88 in

Package Height

5.5 in

Package Length

3.25 in

Package Weight

0.521 lb

Package Width

4 in

Width

4.5 in

Certifications And Compliance

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

768