TAYMAC
1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, White
Image of MM410W 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, White

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, White

Brand: TayMac

Catalog ID: MM410W

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, White

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

General

Application

In Use

Catalog Number

MM410W

Color

White

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326102131

Dimensions

Actual Depth

3.25 in

Cubic Capacity

67.54 cu.in

Depth

3.07 in

Height

5.5 in

Package Height

5.5 in

Package Length

3.25 in

Package Weight

0.425 lb

Package Width

4 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

960

Standard Package

10